********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 11, 2015
*ECN S15-0942, Rev. A
*File Name: SUM25P10-138_PS.txt and SUM25P10-138_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SMM2348ES D G S 
M1 3 GX S S NMOS W= 1017308u L= 0.3u 
M2 S GX S D PMOS W= 1017308u L= 0.27u 
R1 D 3 1.774e-02 TC=4.305e-03,9.453e-06
CGS GX S 2.109e-10 
CGD GX D 1.244e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=-1.335e-04,-3.489e-07
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1017308u 
***********************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.879e-05 NSUB = 1.348e+17 
+ KAPPA = 1.081e-01 NFS = 4.60e+11 
+ LD = 0 IS = 0 TPG = 1    )
***********************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.017e+16 IS = 0 TPG = -1    )
***********************************************
.MODEL DBD D ( 
+FC = 0.1 TT = 1.037e-08 T_measured = 25 BV = 31
+RS = 1.075e-02 N = 1.019e+00 IS = 6.372e-13 
+EG = 1.199e+00 XTI = -4.264e-01 TRS1 = 3.083e-03
+CJO = 2.489e-10 VJ = 6.397e-01 M = 4.450e-01 ) 
.ENDS 
